ROHM Product Detail

SML-E12D8W
Industry standard 0603 Size, Thin type, Orange Chip LED

SML-E1 series is a small, thin surface-mount type chip LED.

Product Detail

 
Part Number | SML-E12D8WT86
Status | Recommended
Package | SML-E1
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mold

LED Type

Ultra-thin

Application

Smart Phone & Mobile

Package size[mm]

1.6x0.8 (t=0.36)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

100

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed