ROHM Product Detail

SML-D15VW
Industry standard 0603 Size, Single Rank, Red Chip LED

SML-D1 series is a small surface-mount-type chip LED. Optimal for applications with multiple light intensity in single rank.

Product Detail

 
Part Number | SML-D15VWT86
Status | Recommended
Package | SML-D15
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mold

LED Type

Single Rank High Brightness

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

90

Number of Brightness Rank

1

Dominant wave-length λD(Single)(Typ.)[nm]

630

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

84

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Similar Products

 

Different Grade

SML-D15VW(C)   Grade| Automotive StatusRecommended
SML-D15VW(C)   Grade| Automotive StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed