ROHM Product Detail

SML-D12L8W
EXCELED™ series chip LED

ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.

Product Detail

 
Part Number | SML-D12L8WT86
Status | Recommended
Package | SML-D12x8/x3/x
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

16

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

635

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

50

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed