ROHM Product Detail

SML-A15YT
Side view Yellow Chip LED

SML-A1 series is a small side-emitting chip LED.

Product Detail

 
Part Number | SML-A15YTT86
Status | Recommended
Package | SML-A15
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Side View (Mold)

LED Type

Standard (Terminals: Tin-plated)

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.6x1.15 (t=0.55)

Emitting color

Yellow

Luminous Intensity(Single)(Typ.)[mcd]

280

Number of Brightness Rank

1

Dominant wave-length λD(Single)(Typ.)[nm]

590

Forward Voltage VF (Typ.) [V]

2.1

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

87

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed