SML-011VT(A)
Chip LED with reflector, Red Chip LED

SML-01 series is a reflector type surface mount LED.

Product Detail

 
Part Number | SML-011VTT86A
Status | Recommended
Package | SML-011
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.0x2.0 (t=1.3)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

28

Number of Brightness Rank

6

Dominant wave-length λD(Single)(Typ.)[nm]

639

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

10

Chip Structure

AlGaInP

Power Dissipation [mW]

75

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • Reflector type (3.0×2.0mm, t=1.3mm)
  • Reflector improved the concentration of viewing angle and luminous intensity to the front direction
X

Most Viewed