SML-010YT
Chip LED with reflector, Yellow Chip LED
SML-010YT
Chip LED with reflector, Yellow Chip LED
SML-01 series is a reflector type surface mount LED.
Product Detail
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
3.0x2.0 (t=1.3)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
6.3
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
585
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
GaAsP
Power Dissipation [mW]
70
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 85