ROHM Product Detail

Last Time Buy SML-010PT
Chip LED with reflector

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | SML-010PTT86
Status | Last Time Buy
Package | SML-010
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.0x2.0 (t=1.3)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

6.3

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

555

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

GaP

Power Dissipation [mW]

70

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 85

X

Most Viewed