CSL1103WBBW
Industry standard 0603 Size, High brightness Reflector type White LED

CSL11 series is an industry-standard small 1608 Size and reflector-type white LED. Not only does it contribute to space-saving applications through miniaturization, it also contributes to improved design and visibility, for example, by enabling complete blackout expressions in panel-display due to the high-density mounting of high-light LED.

Product Detail

 
Part Number | CSL1103WBBW1
Status | Recommended
Package | CSL1103
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Reflector

LED Type

High Brightness

Application

Amusement, Data Storage, Helthcare, Home Appliance, Industrial Equipment, Office Equipment, PC

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

1500

Number of Brightness Rank

4

Chromaticity coordinates(x,y)

(0.261, 0.261)

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

40

Chip Structure

InGaN

Power Dissipation [mW]

152

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Find Similar

Features:

  • Source of light for display unit.
X

Most Viewed