CSL1102WBDW (New)
Industry standard 0603 Size, Midle brightness Reflector Type White LED

CSL11 series is an industry-standard small 1608 Size and reflector-type white LED.

Product Detail

 
Part Number | CSL1102WBDW1
Status | Recommended
Package | CSL1102
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Middle Brightness

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

1000

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.284,0.303)

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

40

Chip Structure

InGaN

Power Dissipation [mW]

152

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Find Similar

Features:

  • Source of light for display unit.

Similar Products

 

Different Grade

CSL1102WBDW(C)   Grade| Automotive StatusRecommended
X

Most Viewed