ROHM Product Detail

CSL1102WBCW
Industry standard 0603 Size, Midle brightness Reflector Type White LED

CSL11 series is an industry-standard small 1608 Size and reflector-type white LED. The same series is also available in different color degrees. (CSL1102WBAW/BW/DW)

Product Detail

 
Part Number | CSL1102WBCW1
Status | Recommended
Package | CSL1102
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Reflector

LED Type

Middle Brightness

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

1000

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.303,0.294)

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

40

Chip Structure

InGaN

Power Dissipation [mW]

152

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Find Similar

Similar Products

 

Different Grade

CSL1102WBCW(C)   Grade| Automotive StatusRecommended
CSL1102WBCW(C)   Grade| Automotive StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed