CSL0902DT
High brightness Lens type, Orange Chip LED

CSL09 series is an industry-standard small 1608 Size LED with small, high brightness surface mount lenses.

Product Detail

 
Part Number | CSL0902DT1
Status | Recommended
Package | CSL0902
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Lens

LED Type

High Brightness

Application

Home Appliance, Amusement

Package size[mm]

1.6x0.8 (t=1.24)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

560

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

2.1

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

87

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • Featuring with lens AlGaInP.
  • Source of light for display unit.

Similar Products

 

Different Grade

CSL0902DT(C)   Grade| Automotive StatusRecommended
X

Most Viewed