CSL0901MT
High brightness Lens type, Yellow-green Chip LED
CSL0901MT
CSL0901MT
High brightness Lens type, Yellow-green Chip LED
CSL09 series is an industry-standard small 1608 Size LED with small, high brightness surface mount lenses.
Product Detail
Part Number | CSL0901MT1
Status |
Recommended
Package |
CSL0901
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Lens
LED Type
High Brightness
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=1.24)
Emitting color
Yellowish-Green
Luminous Intensity(Single)(Typ.)[mcd]
140
Number of Brightness Rank
5
Dominant wave-length λD(Single)(Typ.)[nm]
571
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
50
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100