ROHM Product Detail
Obsolete
CSL0406WBCW
Side View White LED
Obsolete
CSL0406WBCW
Side View White LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For CSL0406WBCW
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | CSL0406WBCW1 | CSL0416WBCW1 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | CSL0406 | CSL04 |
Unit Quantity | 2000 | 2000 |
Minimum Packing Quantity | 2000 | 2000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Side-view | Side View (Reflector) |
LED Type | High Brightness | High Brightness |
Application | - | Home Appliance, Industrial Equipment |
Package size[mm] | 2.8x1.2 (t=0.8) | 2.8x1.2 (t=0.8) |
Emitting color | White | White |
Luminous Intensity(Single)(Typ.)[mcd] | 2200.0 | 2200.0 |
Number of Brightness Rank | 4 | 4 |
Forward Voltage V F (Typ.) [V] | 3.2 | 3.2 |
I F @ V F [mA] | 20 | 20 |
Chromaticity coordinates(x,y) | (0.30, 0.28) | (0.30, 0.28) |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 117 | 117 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Videos & Catalogs
Loading...
Videos

Compact High Brightness White LEDs CSL11 Series
2023-03-03 00:00:00.0
( 2:51 )
Ideal for blackout numeric displays and as backlight sources for touch switches that place an emphasis on design.
Ideal for blackout numeric displays and as backlight sources for touch switches that place an emphasis on design.
Videos

Single rank 1608 size LED SML-D15 series
2023-02-07 00:00:00.0
( 2:40 )
The SML-D15 series is a compact, general-purpose 1608-size single rank compatible product.
The SML-D15 series is a compact, general-purpose 1608-size single rank compatible product.
Videos

ROHM Offers a Broad Lineup of 1608 Size LEDs
2022-12-14 00:00:00.0
( 1:31 )
ROHM meets market demands with a broad lineup of 1608-size LEDs.
ROHM meets market demands with a broad lineup of 1608-size LEDs.
Videos

Low Current LED Series
2022-10-08 00:00:00.0
( 2:48 )
Energy-saving high efficiency light emission makes them ideal for indoor displays and mobile devices.
Energy-saving high efficiency light emission makes them ideal for indoor displays and mobile devices.
Videos

High Brightness Small Lens LEDs CSL09 Series
2022-08-19 00:00:00.0
( 2:33 )
Introducing the CSL09 series of 1608 (0603) size LEDs with compact lens.
Introducing the CSL09 series of 1608 (0603) size LEDs with compact lens.
Show / Hide Parameters
X