ROHM Product Detail

SMLZ24E2N3T
Automotive, High brightness reflector type, Blue-green chip LED

SML-Z1(C) series is an Automotive grade reflector high brightness surface mount type chip LED that complies with AEC-Q101.

Product Detail

 
Part Number | SMLZ24E2N3TT86
Status | Recommended
Package | SML-Z2/ZN Automotive
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Reflector(PLCC2)

LED Type

High Brightness

Application

Car Interior

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Bluish-Green

Luminous Intensity(Single)(Typ.)[mcd]

1140

Dominant wave-length λD(Single)(Typ.)[nm]

505

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

152

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar
X

Most Viewed