Obsolete
SMLZ14EGT(C)
High brightness chip LED with reflector
SMLZ14EGT(C)
Obsolete
SMLZ14EGT(C)
High brightness chip LED with reflector
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Package Type
Reflector(PLCC2)
LED Type
Standard
Application
Car Interior
Package size[mm]
3.5x2.8 (t=1.9)
Emitting color
Bluish-Green
Luminous Intensity(Single)(Typ.)[mcd]
1100
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
528
Forward Voltage VF (Typ.) [V]
3.4
IF @ VF [mA]
20
Chip Structure
InGaN
Power Dissipation [mW]
120
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High brightness
- 20/50mA guaranteed specifications
- PLCC2 package
- AEC-Q101 Qualified