Obsolete SMLZ14BGT(C)
High brightness chip LED with reflector

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SMLZ14BGTT86C
Status | Obsolete
Package | SML-Z1/ZN Automotive
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector(PLCC2)

LED Type

Standard

Application

Car Interior

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

300

Number of Brightness Rank

5

Dominant wave-length λD(Single)(Typ.)[nm]

470

Forward Voltage VF (Typ.) [V]

3.3

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

114

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High brightness
  • 20/50mA guaranteed specifications
  • PLCC2 package
  • AEC-Q101 Qualified
X

Most Viewed