ROHM Product Detail

SMLMN2BCT(C)
Automotive, Reflector Type Blue Chip LED

SMLMN(C) series is an Automotive grade reflector type surface mount chip LED that complies with AEC-Q101.

Product Detail

 
Part Number | SMLMN2BCTT86C
Status | Recommended
Package | SML-MN Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment, Car Interior

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

36

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

470

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar
X

Most Viewed