ROHM Product Detail

SMLMN2BCT(C)
Automotive, Reflector Type Blue Chip LED

SMLMN(C) series is an Automotive grade reflector type surface mount chip LED that complies with AEC-Q101.

Product Detail

 
Part Number | SMLMN2BCTT86C
Status | Active
Package | SML-MN Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 3

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment, Car Interior

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

36

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

470

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF69009
    • 5.5kW Totem Pole PFC Evaluation Board
    • The "TotemPolePFC_5.5kW-TSB-001" is a 5.5 kW Totem Pole PFC (Power Factor Correction) evaluation board featuring GaN HEMTs (under development) in the high-frequency leg and SJ-MOSFETs (under development) in the low-frequency leg. The board is compatible with major 200 V-class commercial AC power inputs worldwide, outputting a stabilized 400 V DC designed to supply power to a downstream DC-DC converter. It supports a maximum output current of 13.75 A (at 5.5 kW). The board achieves a peak efficiency of 99.0%, and its power factor and input total harmonic distortion (iTHD) comply with OCP (Open Compute Project) standards.
      *This design provides design information only.

X

Most Viewed