SMLD12E3N1W(C) (New)
Automotive, Long Life Type, industry standard 1608 Size, Blue-green chip LED

SML-D1(C) series is an automotive grade small surface-mount type chip LED compliant with AEC-Q102. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.

Product Detail

 
Part Number | SMLD12E3N1WT86_C
Status | Recommended
Package | SMLD12 Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mini-mold

LED Type

Long Life

Application

Car Interior

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Bluish-Green

Luminous Intensity(Single)(Typ.)[mcd]

85

Number of Brightness Rank

2

Dominant wave-length λD(Single)(Typ.)[nm]

496

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

66

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Features:

  • AEC-Q102 Qualified
  • Long life exceeding 90% residual luminous rate even after 1,000hrs (Ta=85℃,IF=20mA)
  • 1608 (0603) size small package

Similar Products

 

Different Grade

SMLD12E3N1W   Grade| Standard StatusRecommended
X

Most Viewed