ROHM Product Detail

SML-Z14PT(C)
Automotive, High brightness reflector type, Green chip LED

SML-Z1(C) series is an Automotive grade reflector high brightness surface mount type chip LED that complies with AEC-Q101.

Product Detail

 
Part Number | SML-Z14PTT86C
Status | Recommended
Package | SML-Z1/ZN Automotive
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Reflector(PLCC2)

LED Type

Standard

Application

Car Interior

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

22.4

Number of Brightness Rank

5

Dominant wave-length λD(Single)(Typ.)[nm]

560

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

175

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

SML-Z14PT(A)   Grade| Standard StatusActive
SML-Z14PT(A)   Grade| Standard StatusActive

X

Most Viewed