SML-H12D8T(C)
Automotive, Molded Orange chip LED
SML-H12D8T(C)
SML-H12D8T(C)
Automotive, Molded Orange chip LED
SML-H1(C) series is an Automotive grade mold type surface mount chip LED compliant with AEC-Q101.
Product Detail
Specifications:
Package Type
Mini-mold
LED Type
Standard
Application
Car Interior
Package size[mm]
2.0x1.25 (t=0.8)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
63
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
605
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Abundant color variations with diverse luminous intensity types.
- AEC-Q101 Qualified