SML-D12W8W(C)
Automotive, industry standard 1608 Size, Yellow chip LED

SML-D1(C) series is an automotive grade small surface-mount type chip LED compliant with AEC-Q102. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.

Product Detail

 
Part Number | SML-D12W8WT86C
Status | Recommended
Package | SML-D12 Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mini-mold

LED Type

Standard

Application

Car Interior

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Yellow

Luminous Intensity(Single)(Typ.)[mcd]

7.1

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

587.5

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

2

Chip Structure

AlGaInP

Power Dissipation [mW]

52

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Features:

  • Original device technology enables high brightness and high reliability
  • Low 2mA operating current
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

SML-D12W8W(A)   Grade| Standard StatusRecommended
X

Most Viewed