ROHM Product Detail

SML-811VT(C)
Automotive, Reverse mount available Red chip LED

SML-81(C) series is an automotive grade Reverse mount chip LED compliant with AEC-Q101.

Product Detail

 
Part Number | SML-811VTT86C
Status | Active
Package | SML-81 Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 3

Specifications:

Package Type

Reverse mount available

LED Type

Standard

Application

Car Interior

Package size[mm]

3.4x1.25 (t=1.1)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

22

Number of Brightness Rank

6

Dominant wave-length λD(Single)(Typ.)[nm]

630

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

10

Chip Structure

AlGaInP

Power Dissipation [mW]

62

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

SML-811VT(A)   Grade| Standard Status|  Active
SML-811VT(A)   Grade| Standard Status|  Active

X

Most Viewed