ROHM Product Detail

CSL1101WBBW(C)
Automotive, Industry standard 0603 Size, Low brightness Reflector Type White LED

CSL11(C) series is a compact 1608 Size, reflector-type white LED of automotive grade that complies with AEC-Q102. The same series is also available in different color degrees. (CSL1101WBAW/CW/DW)

Product Detail

 
Part Number | CSL1101WBBW1_C
Status | Recommended
Package | CSL1101 Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Reflector

LED Type

Low Brightness

Application

Car Interior

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

155

Number of Brightness Rank

4

Chromaticity coordinates(x,y)

(0.261,0.261)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

CSL1101WBBW   Grade| Standard StatusRecommended
CSL1101WBBW   Grade| Standard StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed