CSL1001BT(C) (New)
Automotive, Low Current Emission Type, Molded Blue chip LED

CSL10(C) series is an automotive grade low-current luminescent LED that complies with AEC-Q102.

Product Detail

 
Part Number | CSL1001BT1C
Status | Recommended
Package | CSL10 Automotive
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mini-mold

LED Type

Low Current

Application

Car Interior

Package size[mm]

1.6x0.8 (t=1.06)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

5.6

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

468

Forward Voltage VF (Typ.) [V]

2.8

IF @ VF [mA]

10

Chip Structure

InGaN

Power Dissipation [mW]

33

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Features:

  • Featuring with lens InGaN.
  • Source of light for display unit.
X

Most Viewed