ROHM Product Detail

Last Time Buy LF-3011MK
Single Digit Surface Mount LED Numeric Display

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LF-3011MK
Status | Last Time Buy
Package | LF-3011MK
Packing Type | Filmpack
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

6.8 x 13(t=5)

Emission Color

Green

Character Height[mm]

8

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

563

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Features:

  • Re-flow solderingPb-free availableAutomatic mounting with taping pack
    Number of re-flow process shall be recommend 1 time by our re-flow condition
X

Most Viewed