RLD94SAQ8 (Under Development)
940nm, 2W Infrared VCSEL

VCSEL (Vertical Cavity Surface Emitting Laser) has a lot of flexibility of mounting than FPLD, and is a product that has advantages in wavelength spectrum width and wavelength temperature dependence. RLD94SAQ8 is a product with small PCE change over temperature. The beam spread angle can be selected from several types of lineup. Ideal for 3D ToF systems, etc.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RLD94SAQ8
Package | SMD
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Wavelength λp [nm]

940

Optical Output Po [mW]

2400

Forward Current IF [mA]

3000

Forward Voltage VF [V]

2

Threshold Current Ith [mA]

750

PCE [%]

40

θ [deg x deg]

-00x : 20 x 20,
-10x: 60 x 45,
-20x: 72 x 55,
-30x: 90 x 69,
-40x: 110 x 85

η [W/A]

1

Emission area [mm x mm]

1.10 x 0.82

Measurement pulse condition

Pulse width 400µs 1shot

Package Size [mm]

3x2 (t=0.97)

Find Similar

Features:

  • Optical output power 2W
  • MSL3 250℃ peak reflow compatible
  • Thin Package t=0.97mm (Diffuser type), t=0.77mm (Clear glass type)

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed