RLD94SAQ6 (Under Development)
940nm, 200mW Infrared VCSEL

VCSEL (Vertical Cavity Surface Emitting Laser) has a lot of flexibility of mounting than FPLD, and is a product that has advantages in wavelength spectrum width and wavelength temperature dependence. RLD94SAQ6 is characterized by having a monomodal beam shape with excellent coupling with fibers and lenses. Ideal for distance measurement, obstacle detection, and gesture recognition.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RLD94SAQ6
Package | SMD
Unit Quantity | 4000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Wavelength λp [nm]

940

Optical Output Po [mW]

200

Forward Current IF [mA]

300

Forward Voltage VF [V]

2

Threshold Current Ith [mA]

70

PCE [%]

33

θ [deg x deg]

13 x 13

η [W/A]

0.85

Emission area [mm x mm]

0.41 x 0.23

Measurement pulse condition

Pulse width 800µs 1shot

Package Size [mm]

3x2 (t=0.77)

Find Similar

Features:

  • Narrow beam angle
  • Optical output power 200mW
  • MSL3 250℃ peak reflow compatible
  • Thin Package t=0.77mm
X

Most Viewed