BD91N01NUX
USB Type-C Sink Port Detection and Protection IC

BD91N01NUX integrates USB Type-C CC detection including plug attach, detach, orientation and current value for power sink side port. The Pch-MOSFET switch control function protects next stage system side circuit from VBUS over voltage and under voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD91N01NUX-E2
Status | Recommended
Package | VSON010X3020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

4

Supply Voltage(Max.)[V]

5.5

Power Role

Sink

Data Role

UFP

Alternate Mode

No

Dead Battery Support

Yes

Connected the Required Initial Voltage

Type-C 5V

Policy Manager

Type-C Only

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x2 (t=0.6)

Find Similar

Features:

  • USB Type-C Specification 1.0 to 1.3 Support
  • USB Type-C Plug Attach and Detach Detection
  • USB Type-C Plug Orientation Detection
  • USB Type-C Current Detection
  • VBUS Over Voltage and Under Voltage Protection
  • Direct VBUS Power Supply Operation Support
  • Dead-battery Operation Support
  • Integrated Rd Resistor

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD91N01NUX-EVK-001
    • The EVK premises operation by VBUS power, so this EVK does not require an external power source. The EVK has a Type-A receptacle and is provided power from a Source device connected to the Type-C receptacle of the VBUS. The Type-C features of this EVK can be evaluated by connecting a USB Type-A Captive Cable or Type-A Plug device such as a mouse or a USB memory stick.

  • User Guide
X

Most Viewed