Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
You can calculate the audio output time by using the following formula: Capacitance (bit) that can be used for the audio data area ÷ bit count per sample (bit) ÷ sampling frequency (Hz) For example, if application software + audio library (audio playback control software) + test area (unusable) is 10 KB, the remaining 86 KB is the maximum value of the audio data area. When the audio data at a sampling frequency of 8 kHz by 4bitADPCM2 is stored there, the playback time is approximately 21 seconds as calculated below: 86 KB x 8 bit = 688 Kbit 688 Kbit ÷ 8 kHz ÷ 4 bit ≒ 21 seconds