ROHM FAQ

FAQ's
  • When should I set the high-impedance output that can be set in the port n control registers (PnC0, PnC1)?
    • The pins become open in high-impedance output mode, thus eliminating the current path for the pins. Please set the high-impedance output when you do not want to set the "H" or "L" level to a connection destination, or when the pins are not used.
      Also, the current path for the pins can be eliminated when no pull-up/pull-down resistor is used in high-impedance input mode. However, this may cause a pass-through current to flow in the input circuit if the pins become intermediate potential, thus increasing the current consumption. Please set the unused pins to high-impedance output mode.

      Related Products: ML610(Q)40x, ML610(Q)42x, ML610(Q)47x, ML610(Q)48x, ML610Q10x, ML610Q11x, ML610Q17x, ML610Q30x, ML610Q35x, ML610Q36x, ML610Q38x, ML610Q41x, ML610Q43x, ML610Q46x, ML620Q13x, ML620Q15x, ML620Q416/ML620Q418, ML620Q503H/ML620Q504H/ML620Q506H, ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx

    • Products: General-purpose MCUs (16bit) , Speech Playback MCUs (8bit)