ROHM FAQ

FAQ's
  • Where can I find description on the pull up resistance value built-in to GPI0/port?
    • The pin pull up and pull down resistance values built-in to microcontroller of our company are Typ100 kΩ (VDD=3 V) or Typ10 kΩ (VDD=3V).
      Refer to User's Manual of each product for each pin pull up and pull down resistance values.
      In User's Manual, a pull up and pull down resistance values are presented with input current (A) instead of resistance value (Ω).
      Max 1.6 V/2.0 uA = 800 kΩ
      Min 5.5 V/250 uA = 22 kΩ
      When looking for power supply voltage characteristics and temperature characteristics, contact your sales representative.

      Related Products: ML610(Q)40x, ML610(Q)42x, ML610(Q)47x, ML610(Q)48x, ML610Q10x, ML610Q11x, ML610Q17x, ML610Q30x, ML610Q35x, ML610Q36x, ML610Q38x, ML610Q41x, ML610Q43x, ML610Q46x, ML620Q13x, ML620Q15x, ML620Q416/ML620Q418, ML620Q503H/ML620Q504H/ML620Q506H, ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx

    • Products: General-purpose MCUs (16bit) , Speech Playback MCUs (8bit)