Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Basically, in the case of an adjustable-output-voltage type device using an external resistor, it is determined by the tolerance of the reference voltage accuracy of the IC and the tolerance of the resistor that sets the output voltage. For a fixed-output-voltage type device, it is as specified in the IC data sheet.