Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
1. When there is no output coupling capacitor, only one load can be connected to the output 2. When there is no output coupling capacitor, DC bias is applied to the load, which increases current consumption, so be careful of heat generation due to increased current consumption. Also, since DC bias will be applied to the equipment in the later stages, please check if there is any problem in terms of specifications. 3. When there is no output coupling capacitor, be careful not to apply voltage directly to the output terminal from an external source. In addition, please refer to the description in the Technical Note p.7 "When this IC is used as a standalone device".