Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The rate of change per 1C is indicated by the temperature coefficient [VDET/ΔT][ppm/℃]. The detection voltage at ambient temperature Ta is VDET(Ta)=VDET(25℃)×(1+((Ta-25℃)×Tc/1000000)). In order to approximate the variation including the temperature, with a variation of ±1% and temperature coefficient Tc=±360ppm/℃ at ambient temperature Ta the detection voltage VDET can be estimated as
VDET(max)=VDET×1.01+VDET×1.01×|Ta-25|×360/1000000
VDET(min)=VDET×0.99-VDET×0.99×|Ta-25|×360/1000000
. Refer to the datasheet regarding the variation that takes into account the detection voltage of the BD52xxG-2C/BD53xxG-2C series along with the BD71L4L-1 overvoltage detection IC.