Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
For the BA2904, LM2904, BA2902, and LM2902 the common mode input voltage is specified as VCC-1.5V at 25C, but is there a specification for the entire temperature range?
Unfortunately, there are no specifications covering the entire temperature range. If a guarantee for the entire temperature range is required, please consider the automotive grade series (-C) which specifies the common mode input voltage range at all temperatures.
Temperature Guaranteed Models: BA2904YF-C、 BA2904YFV-C、 BA2904YFVM-C 、BA2902YF-C、 BA2902YFV-C