Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
For the following LDOs with built-in soft start function, if the rise of VCC (Vin) is gentler than the soft start when the VCC (Vin) and EN pins are shorted or the EN pin is always ON will the output rise be delayed? Applicable models: BDxxGC0/GA5/GA3/HC5/HC0/HA5/HA3/IC0/IA5 series
When VCC (Vin) rises more slowly than soft start Vo rises following VCC (Vin) from the time VCC (Vin) reaches the IC startup voltage. Even if the VCC (Vin) and EN pins are shorted, it is the same even if VCC (Vin) rises while the EN pin is constantly ON. Refer to the technical materials for details.Related Link:Technical Document