Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
What is the maximum error of the output voltage and the cause(s) for the following LDOs with built-in soft start function? Applicable models: BDxxGC0/GA5/GA3/HC5/HC0/HA5/HA3/IC0/IA5
The maximum output voltage error for fixed output types is the sum of the errors for the output voltage (±1%), input stability (±1%), and output stability (±1.5%). In the case of variable output type, the error of the external voltage setting resistor is added to the sum of the output reference voltage (feedback pin voltage) (±1%), input stability (±1%), and output stability (±1.5%).