ROHM Product Detail

Not Recommended for New Designs RSAC18CS
Low capacitance Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSAC18CST2RA
Package | VMN2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

18.2

Zener Voltage VZ (Max.)[V]

19.35

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Features:

・Ultra-small mold type.
・Low capacitance and high reliability.
・Mounting possible by automated chip mount.

Videos & Catalogs

 
Loading...
X

Most Viewed