ROHM Product Detail

MMBZ6V8ALYFH
4.5V, SOT-23, Dual Line, Anode Common, Automotive Transient Voltage Suppressor (AEC-Q101 Qualified)

MMBZ6V8ALYFH is the TVS diode which is ideal for ESD Protection in electronic devices. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | MMBZ6V8ALYFHT116
Status | Recommended
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 10/1000us (Max.) [W]

24

Configuration

A-Common

# of protection line

2

VRWM [V]

4.5

Tj[℃]

150

Capacitance [pF]

165

VCL @ IPP 10/1000us (Max.) [V]

9.6

IPP 10x1000us (Max.) [A]

2.5

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability
  • ESD protection level 30kV (IEC61000-4-2 Contact)

Similar Products

 

Different Grade

MMBZ6V8ALY   Grade| Standard StatusRecommended

Videos & Catalogs

 
Loading...