ROHM Product Detail

VS8V0UA1LAM
Transient Voltage Suppressor

VS8V0UA1LAM is a transient voltage suppressor with small mold package, suitable for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS8V0UA1LAMTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

600

Configuration

Single

# of protection line

1

VRWM [V]

8

Tj[℃]

150

VCL @ IPP 10/1000us (Max.) [V]

13.6

IPP 10x1000us (Max.) [A]

44.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

VS8V0UA1LAMTF   Grade| Automotive StatusRecommended