VS6V3UC1QS
RASMID™ Series - Transient Voltage Suppressor
VS6V3UC1QS
VS6V3UC1QS
RASMID™ Series - Transient Voltage Suppressor
VS6V3UC1QS is the TVS diode which is ideal for I/F protection in electronic devices and 0402(1006)-size. Low clamping voltage and high surge resistance provide superior protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | VS6V3UC1QST18R
Status |
Recommended
Package |
SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-882 (DSN1006-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
PPP @ 8/20us (Max.) [W]
660
Configuration
Unidirectional
# of protection line
1
VRWM [V]
6.3
VBR (Min.) [V]
6.7
VBR (Max.) [V]
7.7
Capacitance [pF]
250
IR (Max.) [uA]
0.001
VCL @ IPP8/20us (Max.) [V]
14.7
IPP 8x20us (Max.) [A]
45
VESDIEC61000-4-2 [kV]
±30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.23)
Features:
- High reliability
- Uni-directional ESD protection
- ESD protection ±30kV (IEC61000-4-2)
- Dimension tolerance±10um