VS5V0BL1QS
RASMID™ Series - Transient Voltage Suppressor
VS5V0BL1QS
VS5V0BL1QS
RASMID™ Series - Transient Voltage Suppressor
VS5V0BL1QS is the TVS diode which is ideal for I/F protection in electronic devices and 0402(1006)-size. Low clamping voltage and high surge resistance provide superior protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | VS5V0BL1QST18R
Status |
Recommended
Package |
SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-882 (DSN1006-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
PPP @ 8/20us (Max.) [W]
30
Configuration
Bidirectional
# of protection line
1
VRWM [V]
5
VBR (Min.) [V]
7
VBR (Max.) [V]
9
Capacitance [pF]
0.8
IR (Max.) [uA]
0.1
VCL @ IPP8/20us (Max.) [V]
17
IPP 8x20us (Max.) [A]
1.8
VESDIEC61000-4-2 [kV]
±15
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.23)
Features:
N/A