VS5V0BA1ES
RASMID™ Series - Transient Voltage Suppressor
VS5V0BA1ES
RASMID™ Series - Transient Voltage Suppressor
VS5V0BA1ES is the TVS diode which is ideal for I/F protection in electronic devices and 0201(0603)-size. Low clamping voltage and high surge resistance provide superior protection.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOD-962 (DSN0603-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
PPP @ 8/20us (Max.) [W]
10
Configuration
Bidirectional
# of protection line
1
VRWM [V]
5
VBR (Min.) [V]
6
VBR (Max.) [V]
8
Tj[℃]
150
Capacitance [pF]
5
IR (Max.) [uA]
0.5
VCL @ IPP8/20us (Max.) [V]
10
IPP 8x20us (Max.) [A]
1
VESDIEC61000-4-2 [kV]
±8.0
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x0.3 (t=0.29)
Features:
- High reliability
- WL-CSP
- Bi-directional ESD protection
- ESD protection level ±8kV (IEC61000-4-2 Contact)
- Dimension tolerance ±10um