ROHM Product Detail

VS4V8BU1AR
RASMID™ Series - Transient Voltage Suppressor

VS4V8BU1AR is a transient voltage suppressor with small mold package, suitable for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS4V8BU1ART7R
Status | Recommended
Package | SMD2012
Packing Type | Taping
Unit Quantity | 7000
Minimum Package Quantity | 7000
RoHS | Yes

Specifications:

Package Code

DSN2012-2

Mounting Style

Surface mount

Number of terminal

2

PPP @ 8/20us (Max.) [W]

1100

Configuration

Bidirectional

# of protection line

1

VRWM [V]

4.8

VBR (Min.) [V]

4.85

VBR (Max.) [V]

6

Tj[℃]

150

IR (Max.) [uA]

1

VCL @ IPP8/20us (Max.) [V]

11

IPP 8x20us (Max.) [A]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x1.25 (t=0.33)

Find Similar

Features:

  • High reliability wireless package
  • Bi-directional ESD protection
  • IEC61000-4-2 Level4: ±30kV Contact Discharge
  • IEC61000-4-5 (Lightning) 100A (8/20μs)