ROHM Product Detail

VS3V3BB1FS
RASMID™ Series - Transient Voltage Suppressor

VS3V3BB1FS is the TVS diode which is ideal for I/F protection in electronic devices and 01005(0402)-size. Low clamping voltage and high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS3V3BB1FST27N
Status | Recommended
Package | SMD0402
Packing Type | Taping
Unit Quantity | 27000
Minimum Package Quantity | 27000
RoHS | Yes

Specifications:

Package Code

SOD-992 (DSN0402-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

PPP @ 8/20us (Max.) [W]

38

Configuration

Bidirectional

# of protection line

1

VRWM [V]

3.3

VBR (Min.) [V]

4

Tj[℃]

150

Capacitance [pF]

10

IR (Max.) [uA]

0.1

VCL @ IPP8/20us (Max.) [V]

7.6

IPP 8x20us (Max.) [A]

5

VESDIEC61000-4-2 [kV]

±15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.4x0.2 (t=0.19)

Find Similar

Features:

  • High reliability
  • WL-CSP
  • Bi-directional ESD protection
  • ESD protection level ±8kV (IEC61000-4-2 Contact)
  • Dimension tolerance ±10um