ROHM Product Detail

VS12VUA1LB
12V 600W, Highly Reliable, Transient Voltage Suppressor

VS12VUA1LB is high reliability TVS Diode for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS12VUA1LBTBR1
Status | Recommended
Package | SMBP
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DO-214AA (SMB)

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

600

Configuration

Single

# of protection line

1

VRWM [V]

12

VBR (Min.) [V]

13.3

VBR (Max.) [V]

14.7

IR (Max.) [uA]

2.5

VCL @ IPP 10/1000us (Max.) [V]

19.9

IPP 10x1000us (Max.) [A]

30.2

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.34x3.62 (t=2.45)

Find Similar

Features:

  • High reliability
  • Small power mold type