VS11VUA1LAM
Transient Voltage Suppressor
VS11VUA1LAM
VS11VUA1LAM
Transient Voltage Suppressor
VS11VUA1LAM is a transient voltage suppressor with small mold package, suitable for surge protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | VS11VUA1LAMTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
PPP @ 10/1000us (Max.) [W]
600
Configuration
Single
# of protection line
1
VRWM [V]
11
VCL @ IPP 10/1000us (Max.) [V]
18.2
IPP 10x1000us (Max.) [A]
33
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Small mold type
- High reliability