SMF33V
Transient Voltage Suppressor

SMF33V is a transient voltage suppressor with small mold package, suitable for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SMF33VTR
Status | Recommended
Package | PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-109B

Package Code

SOD-123FL

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

33

VCL @ IPP 10/1000us (Max.) [V]

53.3

IPP 10x1000us (Max.) [A]

3.8

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x3.5 (t=0.9)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

SMF33VTF   Grade| Automotive StatusRecommended