RSDT27RSM
22V 1500W, Highly Reliable, Transient Voltage Suppressor

RSDT27RSM is high reliability TVS Diode for surge protection and voltage regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSDT27RSMTL1
Status | Recommended
Package | TO-277GE
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

PPP @ 10/1000us (Max.) [W]

1500

Configuration

Single

# of protection line

2

VRWM [V]

22

VBR (Min.) [V]

24

VBR (Max.) [V]

30

IR (Max.) [uA]

10

IPP 10x1000us (Max.) [A]

42.3

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.6x6.5 (t=1.2)

Find Similar

Features:

  • High reliability
  • Power mold type

Similar Products

 

Different Grade

RSDT27RSMTF   Grade| Automotive StatusRecommended